Electronics PA3615U-1ETC - Write a Review Close

Electronics : PA3615U-1ETC

PA3615U-1ETC
Gallery
Gallery
Share
Share This Page

Toshiba Tekbright™ 7-inch Digital Photo Frame

Share your precious moments vividly

MSRP: $149.99

Average Customer Rating:

Read Reviews  /  Write Reviews

Overview

Put your favorite digital photos on display and start sharing your precious memories with the Toshiba 7-inch digital photo frame. It brings your photos directly from your digital camera into your living room in a slideshow with built-in card reader. Its great picture quality and user-friendly interface make it the perfect gift for all occasions. The contemporary elegant design is sure to attract your friends, families and coworkers attention as it fits into any decor in the home or office.

Features:
  • 7-inch high-resolution TFT LCD digital display
  • Contemporary clear acrylic frame with pewter panel design
  • Simple and easy-to-use interface
  • Supports the most common memory card formats: SD, xD, MMC, MS, MS PRO and CF
  • View photos in either landscape or portrait mode
  • Internal memory stores up to 60 photos with integrated photo compression
  • Built-in auto timer and alarm clock
  • No PC experience necessary
  • Three display modes: Automatic slide show, full screen browse and thumbnail browse
  • Customizable user settings: Auto on/off- turns your photos on or off at set times, and Brightness control
  • Auto plays when turned on or when memory card is inserted
  • Controls orders of viewing and transition effect of photos
  • Direct connect to your PC with included USB cable
  • Copy photos to and from memory cards
  • One year limited warranty
Specifications:
  • 720 x 480 screen resolution (800x400 pixels WVGA)
  • 16:9 wide viewing
  • 7" digital LCD (6.5" actual viewable area)
  • Supports JPEG and BMP formats
  • 400:1 contrast ratio
  • Supports memory card format: SD (Secure Digital), xD (xD-Picture Card), MMC (Multimedia Card), MS (Memory Stick), MS PRO (Memory Stick Pro), CF-1 (Compact Flash type 1)
  • In the box: One Toshiba Photo frame with stand, power adapter, USB cable, Quick start guide, and warranty booklet
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.