Mice, Keyboards and Pens PA3572U-1ETA - Write a Review Close

Mice, Keyboards and Pens : PA3572U-1ETA

PA3572U-1ETA
Gallery
Gallery
Share
Share This Page

Toshiba Wireless 2.4 GHz RF Optical Tilt-Wheel Mouse (Black/Silver)

Precise cursor movement and accuracy without the wires

MSRP: $39.99

Be the first to write a review

Overview

Featuring a convenient scroll wheel, customizable buttons, Tilt-Wheel technology in an updated design, the new Toshiba Wireless Optical Mouse gives you the precision and reliability of RF optical technology you need without the wires. In addition, the RF receiver can be stored inside the mouse when not in use, so you can always pack and go. It sets a standard for comfort, accuracy, and dependability and is great for both home and business users.

The 800 dpi resolution delivers ultimate performance and smooth cursor movement on most surfaces. Work comfortably all day whether you are right-handed or left-handed with the balanced and weighted design. It offers 4-way scrolling utilizing Tilt-Wheel technology providing you an exceptional navigation experience and the ability to scroll applications vertically. You can also push the wheel from side to side and scroll pages horizontally. In addition, you can program the button wheel to perform a different function such as opening your browser. The Toshiba Wireless Optical Mouse is the ideal solution for the laptop or desktop user who prefers a full size external mouse without the messy cord.

Features:
  • Precise cursor movement and accuracy without the wires
  • RF Receiver stores easily inside the mouse when not in use
  • Symmetrical shape lets you use either the right or left hand
  • Easy to navigate with 4-way scrolling - up/down and left/right
  • Arched shape provides support for your hand in a natural, comfortable position
  • In the box: One Toshiba Wireless RF Optical Mouse, USB RF Receiver, 2 AA Batteries, User's Manual, warranty booklet
  • One year standard limited warranty
Specifications:
  • Technology: Wireless RF optical mouse with tilt-wheel functionality
  • Interface: Wireless RF 2.4 GHz (Radio Frequency)
  • Connection: USB (1.1/2.0) RF Receiver
  • Buttons: Left, Right, Scroll-wheel
  • Resolution and frequency: 800 dpi; 2.4 GHz
  • Range: up to 33 feet
  • Dimensions and weight: 3.9" L by 2.3" W by 1.5" H (Mouse)/ 2.2" L by 0.6" W by 0.3" H (receiver); 2.1 oz (mouse without batteries)/ 0.2 oz (receiver)
  • Color and material: Black with Silver accents; ABS
  • System requirements: Any PC with USB port and Windows 2000, XP or Vista OS


Detailed Product Specs

  • Connectivity : Wireless
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.