Storage PA3556U-1M2G - Write a Review Close

Storage : PA3556U-1M2G

PA3556U-1M2G
Gallery
Gallery
Share
Share This Page

Toshiba 2GB USB 2.0 Hi-Speed Flash Drive

Store, carry and transfer files easily and conveniently

MSRP: $24.99

Be the first to write a review

Overview

Storing, carrying and transfering large files couldn't be easier with the convenient Toshiba Hi-Speed USB 2.0 Flash Drive. Its unique fold-up design fits in your pocket keeping data with you at all times. Plus, there is no cap to lose. With Hi-Speed USB 2.0 you'll get ultra fast data transfer speeds to store and share graphics, music, multimedia files and more.

Enhanced for Windows® ReadyBoost™, introduced by Microsoft to extend system memory and performance without adding memory "under the hood", you can allocate up to total capacity to serve as additional memory cache to significantly improve system performance. Simply plug it into any Windows Vista operated computer. In addition, the integrated LOCK Security Application Program protects your data from unauthorized access with password protection and private zone partitioning to guard your most important content - reports, presentations, photos and other valuable records.

Features:
  • Slim, compact and stylish fold-up design for easy transportability
  • Hi-speed USB 2.0 certified
  • Hot plug-and-play enables you to install the flash drive at anytime
  • Enhanced for Windows ReadyBoost to improve system performance
  • High speed USB controller and Dual Memory Channel for ultra fast data transfer speeds
  • Data transfer rates of up to 21.3MB/sec. read and up to 8MB/sec write*
  • Includes LOCK Security Application Program protects your data from unauthorized access
  • No external power is required - DC 4.5V ~ 5.5V from USB port
Specifications:
  • Dimensions and weight: 2.34" W x 0.83" H x 0.42" D; 0.35 oz
  • Operating System requirements: Windows 2000/ XP/ Vista
  • Security Function: LOCK Security Application Program
  • In the box: USB flash drive with LOCK Security loaded on the flash drive and warranty booklet
  • One year limited warranty

* Per Microsoft Windows Vista Product Guide

Note: This is the direct replacement for Toshiba 2GB USB High-Speed Flash Drive (Mfr. Part#: PA1412U-1M2G)
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1 week )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.