Monitors PA3553U-1LC2 - Write a Review Close

Monitors : PA3553U-1LC2

PA3553U-1LC2
Gallery
Gallery
Share
Share This Page

Toshiba TekBright® 22” Wide Screen LCD Monitor (Digital/Analog)

Enjoy a full multimedia experience with brilliant video resolution and integrated stereo speakers

MSRP: $299.99

Be the first to write a review

Overview

The Toshiba TekBright 22-inch Wide Display is a high performance 22-inch wide TFT LCD monitor that provides crisp and vibrant color images at up to 1680 x 1050 WSXGA+ resolution and ultra-fast 5ms video response time. It displays a full 22.05-inch (diagonally) viewable area for brilliant video resolution and gives you a full multimedia experience with its integrated stereo speakers.

The widescreen format enables you to open multiple applications, images and color palettes all on one screen without having to toggle between them. It has dual video interfaces (VGA and DVI) for connections to just about any notebook or desktop computer, port replicator and Toshiba's dynadock USB docking station. And both VGA and DVI video cables are included for easy plug n' play connectivity. The multi-language On-Screen-Display (OSD) enables you to set up the monitor settings to your personal viewing preference. To help keep your deskspace clutter free, the Tekbright LCD monitor has a standard VESA mount capable for desk arm or wall mount convenience.

Features:
  • Displays a full 22” widescreen viewable area (diagonally)
  • Resolution up to 1680 x 1050 (WSXGA+)
  • 16:9 aspect ratio
  • Fast 5ms video response time
  • 160º horizontal and vertical viewing angles
  • Plug n' Play convenience
  • Easy to use multi-language On-Screen-Display (OSD)
  • Integrated stereo speakers - Audio cable included
  • Dual video interface (VGA and DVI-I) - VGA and DVI video cables included
  • VESA mount capable
  • In the box: One 22” LCD monitor, power cord, VGA cable, DVI cable, audio cable, Quick Installation Guide, User Manual CD and warranty booklets
  • Three year standard limited warranty


Detailed Product Specs

  • Display Size : 22.0" widescreen
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.