Docking and Expansion : PA3508U-1PRP
![]() |
Toshiba Express Port Replicator (w/ 90W AC Adapter)Expand your notebook to desktop environment conveniently MSRP†: $199.99 |
Overview
The Toshiba Express Port Replicator is an adjustable docking solution designed to work with select Satellite, Portege and Tecra series portable computers. It provides you the convenience of easy conversion of your notebook to a versatile desktop environment with cable management. This saves wear-and-tear both on notebook ports as well as the cable plugs themselves.
Since the Toshiba Express Port Replicator comes with its own 90W AC adapter, it will also save you the expense of purchasing a second AC adapter for home.
Features:- Cable management system for quick docking
- Eliminate the need to reconnect cables and peripherals
- Convenient front hook and guide plate design provide easy docking and undocking
- System switch with one-touch disconnect button
- Integrated lock slot for optional cable lock help secure your notebook PC and express port replicator
- In the box: One Toshiba Express Port Replicator, 90W Global AC Adapter with power cord (PA2521U-3ACA) and user's manual
- One year limited warranty
- Ports: 1-RGB (monitor), 4-USB (2.0), 1-RJ45 (LAN 10/100/1000Mbps), 1-DVI-D (Digital Video Interface) and a security lock slot
- Power: Input: 100 ~ 240V 50/60 Hz (Universal); output: 15 V x 6A
- RoHS compliant
- Dimensions: 12.63" W x 15" D (fully extended) x 1.1 H"
- Weight: 2 lbs 6 oz (w/o AC adapter)
- Compatible with Toshiba Satellite R20, R25; Satellite Pro S300; Portege M400, M405, M700; Tecra A9, A10, M7, M9 and M10 series portable computers
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.





