Power PA3468U-1ACA - Write a Review Close

Power : PA3468U-1ACA

PA3468U-1ACA
Gallery
Gallery
Share
Share This Page

Toshiba 75-Watt Global AC Adapter

Don't get caught without power

MSRP: $79.99

Average Customer Rating:

Be the first to write a review

Overview

This Toshiba Global AC Adapter is a 75W external AC Adapter designed to work with select Toshiba Satellite and Tecra portable computers (see full compatibility below). The AC Adapter comes standard with a power cord. Get an extra AC Adapter to be kept at home, in the office or in your traveling case. You will never get caught out of power again.

Specifications:
  • Power: 100-240V/ 50-60Hz Frequency (Universal) input voltage; 19V x 3.95A output voltage
  • Dimensions: 5.0" x 2.0" x 1.2"
  • Weight: 0.77 lbs
  • Compatible with Toshiba Satellite A100-S2211TD, A100-S8111TD with Intel Celeron M Processor only, A100-ST3211TD, A105-S101, A105-S101x, A105-S171, A105-S171x, A105-S2xxx, A105-S271, A105-S271x, A105-S361, A105-S361x, A105-SP461, M60, M65, U300, U305 and Tecra M8 series portable computers
  • RoHS compliant
  • Power cord included
  • One year limited warranty
Note: This AC Adapter is the direct replacement for Toshiba 75W Global AC Adapter part# PA3432U-1ACA
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.