Power PA3290U-3ACA - Write a Review Close

Power : PA3290U-3ACA

PA3290U-3ACA
Gallery
Gallery
Share
Share This Page

Toshiba 120-Watt Global AC Adapter

For use with select Toshiba notebooks

MSRP: $99.99

Average Customer Rating:

Be the first to write a review

Overview

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with the notebook. The universal 100/240 power input means you can use the AC adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

Features:
  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with the notebook
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs
  • Velcro strap attached to cord for easy cable management
  • Backed by a limited one year warranty with service and support available from Toshiba
  • Compatible with Toshiba Satellite A35, A60, A65, A70, A75, A130, A135, A200, A205, A215, A300, A305, A305D, L305, L305D, L350, L355, L355D, M300, M305, M305D, P200, P205, P300, P305, P305D,U300, U305, U400, U405, U405D; Satellite Pro L300, L300D, L350, M300, U400 series portable PCs and Qosmio F45, F55 and G55 series AVPCs
Specifications:
  • Power: 100-240V/ 50-60Hz Frequency (Universal) input voltage, 19V x 6.3A Output
  • Dimensions: 5.9" x 2.5" x 1.4"
  • Weight: 1.38 lbs
  • Power cord included
  • RoHS compliant
Note: This AC Adapter is the direct replacement for Toshiba 90W Global AC Adapter (Mfr. Part#; PA3516U-1ACA.) and Toshiba 120W Global AC Adapter (Mfr. Part#: PA3290U-2ACA)
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.