Carrying Cases PA1421U-1NCS - Write a Review Close

Carrying Cases : PA1421U-1NCS

PA1421U-1NCS
Gallery
Gallery
Share
Share This Page

Toshiba Elite Nylon Carrying Case

Fits up to 17-inch laptop

MSRP: $79.99

Average Customer Rating:

Read Reviews  /  Write Reviews

Overview

The new Toshiba Elite Nylon Carrying Case provides plenty of room for everything you need on the road. Constructed from nylon for maximum durability, the sleek computer bag is equipped with an easy-grip handle, a comfortable shoulder strap, and a trolley strap to transport the case on rolling luggage. The stylish front flap pocket with elastic straps and enhanced velcro closure provides superb functionality to hold all the equipment you need including business cards, pens, CDs, media storage, power adapter, and much more. It gives you easy access to your passport, airline ticket, and gadgets, and there is also a red-trimmed zipped front pocket for keys or cell phone storage.

The main compartment features an inner laptop sleeve and ehanced protection padding to secure your notebook in place. The unique double zippers and side buttons let you set up your workstation with full access to your laptop compartments, including a large file section to accommodate folders and documents. In addition, this case is equipped with a back slip pocket for file or magazine storage. This Elite Nylon case gives you years of use while protecting your notebook from the everyday bumps and grinds without weighing you down.

Features:
  • Padded notebook compartment fits notebooks with screen sizes up to 17"
  • Front flap pocket with enhanced Velcro closure for easy access to pens, business cards, cell phone, IDs and devices
  • Padded laptop compartment with inner sleeve to secure computer in place
  • Trolley strap slides over luggage pull handle for easy commuting
  • Back zippered pocket for additional papers, magazines or travel documents
  • Padded adjustable shoulder strap
  • Easy grip handle for easy carry
  • Standard one year limited warranty
Specifications:
  • Color: Black
  • Material: 1260D x 1680D Nylon and Zinc zippers with a nickel finish
  • External dimensions: 17.25" (W) by 13.75" (L) by 7.39" (D)
  • Internal device dimensions: 16.40" (W) by 11.54" (L) by 1.77" (D)
  • Weight: 4.59 lbs


Detailed Product Specs

  • Screen Size Compatibility : 17 inch and under
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.