Carrying Cases PA1410U-1NCS - Write a Review Close

Carrying Cases : PA1410U-1NCS

PA1410U-1NCS
Gallery
Gallery
Share
Share This Page

Toshiba Neoprene Shuttle

Fits up to 15.4-inch portable computer

MSRP: $24.99

Average Customer Rating:

Read Reviews  /  Write Reviews

Overview

If you are looking for an ultra-lightweight case to carry your notebook between meetings, we have the solution for you. Designed to accomodate laptops with screens up to 15.4-inches, the Toshiba Neoprene Shuttle not only can be used as a stand-alone carrying bag, it can also fit into a full size notebook case for extra protection.

Constructed with durable, weather-resistant neoprene cushions to protect your laptop, its scratch-resistant red interior lining adds a fashiohable touch to its functional design. The outer zippered Power Pocket provides storage for your AC power adapter, personal items and accessories. With the grab-it-and-go padded handles and protective cover, the Neoprene Shuttle offers protection and comfort in a slim format at an affordable price.

Features:
  • Fits laptop PC with up to 15.4” screen
  • Durable, weather-resistant neoprene cushions and protects your computer
  • Grab it and go with the padded handles
  • Outer zippered Power Pocket to carry AC power adapter, personal items and accessories
  • Protective cover allows you to safely transport your laptop in any briefcase, messenger bag or backpack
  • One year standard limited warranty
Specifications:
  • Color and material: Black; 3mm double-side Neoprene
  • External dimensions: 14" W x 11.1" H x 1.3" D
  • Internal device dimensions: 14.1" W x 11" H x 1.75" D (expandable)
  • Weight: 14 oz


Detailed Product Specs

  • Screen Size Compatibility : 15.4 inch and under
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.