Carrying Cases : PA1403U-1NCS
![]() |
Toshiba Ballistic Nylon Carrying CaseFits up to 17-inch screen portables MSRP†: $69.99 |
Overview
The newly designed Toshiba Ballistic Nylon Carrying Case was created especially for the active lifestyle people who need to carry up to 17-inch screen portable computers while decreasing the overall weight. This new case is roomy with space for all of your favorite gadgets, files, books and accessories. It is designed to lighten your load, while not sacrificing space.
New materials and construction have made this case the lightest full size computer case yet. It features a roller case strap on the back and a full zip down main compartment with gussets that allow easy access to the notebook compartment for the quick removal and replacement of notebook at airport security checkpoints. With special zippered hideaway accessory pockets for your power adapter, cable or personal items, this case has everything and more in a sleek lightweight package.
Features:- New lightweight case to fit Toshiba portable computers with up to 17" screen (except Qomio X305)
- Padded, ergonomic shoulder strap
- Dedicated accessory pockets for your power cords and cables
- Dual compartment case
- Top loading, easy access computer compartment
- Non-slip, ergonomic handles
- Full-featured organizer panel
- View mesh organizer pockets
- One year limited warranty
- Color and materials: Black with silver hardware/trim; 1680 Ballistic Nylon
- Weight and dimensions: 3.3 lbs; 17.6" x 7" x 13.5"
- Device compatibility: 16" x 2.4" x 12"
Detailed Product Specs
- Screen Size Compatibility : 17 inch and under




