Mice, Keyboards and Pens : PA1391U-1NKB
![]() |
Toshiba USB Slim Keyboard with 2-Port USB HubFull-size keyboard with a notebook-style layout MSRP†: $29.99 |
Overview
The Toshiba Slim Keyboard provides a smooth, comfortable typing surface and complements your home or office with its sleek design. This full-size notebook style keyboard has a built-in two-port USB 1.1 hub* for easy expandability of your workspace.
It has the quiet touch, feel and layout you've become accustomed to on a notebook in a slim space-saving form factor. It utilizes the standard 87-key QWERTY key layout with separate directional keys and a 10-key pad. Its durable rubber membrane uses advanced, sound silencing technology to ensure quiet use and excellent keystroke response.
This USB Slim Keyboard is the perfect complement for the desktop replacement system - ideal for use with all port replicators, USB hubs and other docking devices for the PCs. It provides true plug and play via USB cable for hardware compatibility - no driver software needed. For the complete Toshiba look, bundle with the Toshiba USB Scroller Mouse (Mfr. Part#: PA1337U-2NMS).
Features:- Full-size keyboard with a notebook style layout, touch and feel
- Includes a two port USB 1.1 hub for expandability
- Eliminates bothersome clicking noise with advanced, sound-silencing technology
- Lets you use Windows® "Start" and pull-down menu hot keys
- Connects to your computer or docking device through the USB port
- High quality data markings prevents fading/wearing away of letters and symbols
- Use with port replicator to set up workstation - great for office or home office use
- One year limited warranty
- Layout: 104-key (87-key QWERTY format with separate directional keys and 17-key Numeric keypad)
- Dimensions and weight: 16.1" x 5.8" x 0.51"/0.8" (Front/Back); 1 lbs 5.2 oz
- RoHS compliant
- Connectivity : Wired
-
* Note: You can connect certain USB 2.0 devices however, the transfer rate will be slower. Some USB 2.0 devices that require the higher data rate transfer speed to operate may not work or operate properly. If that is the case, please use the USB 2.0 port on your notebook or desktop.
Note: This is the direct replacement for Toshiba USB 104-Key Keyboard (Mfr. Part#: PA1336U-1NKB)


