Storage HDDR160E03X - Write a Review Close

Storage : HDDR160E03X

HDDR160E03X
Gallery
Gallery
Share
Share This Page

Toshiba 160GB USB 2.0 Portable External Hard Drive

Backup, Portability and Protection - The Storage You Need

MSRP: $109.99

Average Customer Rating:

Read Reviews  /  Write Reviews

Overview

Toshiba's External Hard Drives are a hassle free, simple and easy solution to all your backup needs. It takes the mystery out of backing up your most precious digital memories by combining Toshiba's most reliable hard drive technology with easy to use backup software - NTI Shadow™. The software enables even digital novices to easily conduct computer backup and enjoy peace of mind knowing critical data and cherished digital files are protected.

The 2.5-inch external hard drives feature a sleek, glossy finish and contemporary design with click-free, switch-free and button-free backup for easy operation. They are USB powered and include an internal shock sensor and ramp loading technology to keep your drive safe and your data mobile. Ready to go out of the box and certified to work with Windows XP, Vista as well as Mac OS 10.3.9 or later.

Features:
  • USB bus-powered for easy plug and play operation
  • Small footprint for space saving and easy portability
  • Easy to use Windows and Mac software
  • Preloaded NTI Shadow software provides an easy to use interface to make your backups effortless
  • Backups start automatically and run in the background
  • Data is stored in the original file format; no special software is required to open the files on another computer
Specifications:
  • Capacity: 160GB
  • Interface: USB 2.0
  • Speed: Up to 480Mb/s
  • Color: Black and green
  • Dimensions and weight: 3.2” W x 5.0” D x 0.65” H; 7 oz
  • System requirements: Microsoft Windows 2000, XP, Vista for PC; Mac OS X 10.3.9 or later with an available USB 2.0 port
  • In the box: One Toshiba USB 2.0 Portable External Hard Drive with NTI Shadow™ preloaded, USB 2.0 Cable and Quick Install Guide
  • Three year limited warranty


Capacity Calculation
One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.